FLIR EV45-NACS

EV Charger Test Adapter with NACS Plug and Type 1 Converter

The FLIR EV45-NACS is equipped with a built-in NACS plug for NACS charging stations or AC wall connectors and is compatible with SAE J1772 Type 1 stations, with a compact adapter included. It is designed for level 1 or level 2 electric vehicle AC charging stations (EVSEs) at both residential and commercial destinations. Maintain EV charging station safety by checking Protective Earth (PE) and electrical wiring, Test charge current interrupt device (CCID) to ensure electrical safety, Verify EV Charger maximum current output, Output charging voltages and frequency for further performance and safety checks, with the option to use the FLIR DM286 IGM multimeter for a comprehensive kit solution. The Bluetooth® FLIR METERLiNK® technology in the DM286 allows you to connect wirelessly to the METERLiNK® app on mobile devices, enabling instantaneous documentation, reporting, and sharing of results.

Test Protective Earth (PE), electrical wiring,
Test Charge Current Interrupt Device (CCID)
Verify EV charger maximum current output
Designed for NACS and compatible with Type 1 — includes a compact Type 1 to NACS converter
Comprehensive EV charger status indication with color LCD display
Accurately measure charging voltage and frequency with the optional FLIR DM286 digital multimeter featuring METERLiNK® connectivity

Specifications

Highlighted
Safety Category CAT II-300 V, IEC 61010-1
Measurement & Analysis
CP Error [E state] Simulation Pass/Fault (CP signal short-circuited to PE)
CP State Simulation A (Disconnected), B (Connected), C (Charging), D (Charging w/ ventilation), E (Error)
Input Type Measuring Terminals: L1, L2/N, PE
Output for test purposes only: Max. 250 V (Single Phase), 50 / 60 Hz, CAT II 300 V, Max. 10 A
PE Error Simulation Pass/Fault (Interruption of PE conductor)
PE Pre_Test Pass/Fault (>50 V AC/DC between PE conductor and touch sensor)
PP State Simulation Open, 13 A, 20 A, 32 A, 63 A
RCD_CCID Trip Test Pass/Fault (Test RCD/CCID activation once tripped)
Voltage Phase Indication L1, L2
Communication & Data Storage
Connector Types NACS (Built-in), Type 1 (converter included)
Output (Optional) DM286: CP State C / D for AC Voltage with Hz measurement
(Optional) IM75-2: CP State B for EV cable Insulation Test
Power
Battery Life Approx. 100 hours, with alkaline batteries
Battery Type 4 × AA Alkaline batteries
General
Box Contents EV45-NACS
Converter for Type 1
Carrying Pouch
Test Leads
4 × AA batteries
User Manual
Size [L x W x H] 237 mm × 65 mm × 56 mm
(9.33 in × 2.56 in × 2.20 in)
Weight 600 g (1.32 lbs)
Environmental & Certifications
Certifications ETL, CE
EMC EN61326-1
Operating Altitude 2000 m (6560 ft)
Operating Ambient Temperature and Relative Humidity [RH] −10°C to 30°C (14°F to 86°F), <85% RH
30°C to 40°C (86°F to 104°F), <75% RH
40°C to 50°C (104°F to 122°F), <45% RH
Safety Category CAT II-300 V, IEC 61010-1
Storage temperature and relative humidity [RH] −20°C to 60°C (−4°F to 140°F), 0 to 80% RH (without batteries)
Warranty Limited 3-Year Warranty

https://www.flir.com/testwarranty

Accessories

Resources & Support

User Manual

FLIR EV45 Charger Test Adapter User Manual

Quick Start Guide

FLIR EV45 Quick Start Guide

Datasheet

FLIR EV45-NACS Datasheet