FLIR MR59

Ball Probe Moisture Meter with Bluetooth®

The FLIR MR59 is a pinless meter with wireless connectivity, which offers the convenience to view live readings from a mobile device via the FLIR METERLINK® App. Thanks to the ball-shaped sensor, users can cover a large area in a short time without making a mark; measure into corners and around baseboards easily; and detect problems below the surface.

Detect and map problems below the surface
The ball-shaped sensor helps you quickly cover a large area – or into corners and around baseboards – without leaving a mark.
Use Bluetooth® to view readings from a mobile device.
Take this durable, drop-tested meter to any job. Features a backlit display and bright worklight for dim light conditions.

Specifications

Highlighted
Display Backlit, multifunction LCD
Measurement & Analysis
Measurement Principle Capacitive (non-invasive)
Pinless Measurement Depth Up to 100 mm (4 in) depending on material under test
Pinless Moisture Range 0 – 100% (Range), relative measurement (Accuracy)
Communication & Data Storage
Connectivity Bluetooth BLE; Communications Protocol: METERLiNK®
User Interface
Display Backlit, multifunction LCD
Power
Auto Power Off [APO] After 30 minutes
Battery Life Typical 40 hours without worklight
Battery status indicator 4-bar battery icon (100% to empty)
Battery Type 9 V battery
General
Dimensions 240.5 × 67 × 38 mm (9.5 ×2.6×1.5 in)
Housing material Impact-resistant plastic
Weight 160 g (5.6 oz) battery excluded
Worklights White LED
Environmental & Certifications
Certifications CE, RCM, FCC/IC
Drop test 2 m (6.6 ft)
IP Rating IP40
Warranty Limited 3 years

Accessories

Resources & Support

Quick Start Guide

MR59-Quick-Start-en-US

Datasheet

MR59 Datasheet

User Manual

MR59-UserManual-US

Quick Start Guide

FLIR MR59 Quick Start Guide

User Manual

FLIR MR59 User Manual

Brochure

FLIR Moisture Meter Guide

Warranty

FLIR Test & Measurement Limited 3-Year Warranty

Warranty

FLIR Test And Measurement Limited 3 Year Warranty US

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us