Detect incidents and capture traffic data from tunnels, highways, and bridges

Meet FLIR Dual Trafibot AI

Traffic incidents in interurban locations can be extremely dangerous and bring major roadways to a standstill.

Traffic management teams need immediate, accurate traffic data to alert first responders, save lives, and get vehicles moving again.

The 4K-resolution TrafiBot Dual AI is a FLIR CCTV traffic solution that uses embedded AI and 14-bit early fire detection for road tunnels making  automatic incident detection and traffic data collection along interurban roadways more reliable and intelligent than ever, without sacrificing image resolution or data loss due to bandwidth restrictions.

Request Info     See Specifications

   TrafiBot Dual AI on board.png       TrafiBot Dual AI visual.png       rectangle.jpg

AI on Board

TrafiBot Dual AI outperforms non AI-based traffic cameras due to its ability to learn and refine how it evaluates events. In fact, the camera uses three embedded AI models, one for classifying fallen objects and the other two for identifying vehicles on video and in thermal, including unusual objects such as e-scooters, car hauling trucks and vulnerable road users like pedestrians and bicyclists.

The camera uses powerful FLIR AID algorithms, as well, which allows for a greater capacity to detect incidents a scene. And because its analytics are built in, TrafiBot Dual AI isn't vulnerable to potential bottlenecks or interruptions associated with centralized AID systems.

3D Tracking to Track Every Object

Using its patented 3D world tracker, TrafiBot Dual AI increases its capacity to detect incidents within a scene. As vehicles enter its field of view, the camera will anticipate their speed and trajectory, even if they become obscured by other traffic.

TrafiBot Dual AI can detect sudden lane changes, tailgating, or wrong-way drivers without direct line of sight. It can also tell the difference between vehicles stopped due to rush hour traffic and those that have stalled or stopped due to a collision.

Easy Installation Limits Road Closures

TrafiBot Dual AI's built-in tilt sensor reduces installment time and traffic delays, especially in tunnels with sloping walls. The camera has a three-axis swivel that pans, tilts, and rolls sideways, eliminating the need for custom adapter plates. The tilt sensor also calibrates automatically, eliminating the possibly for human error.

14-Bit Early Fire Detection

 

 

With it's highly sensitive, high-resolution, fast thermal core, TrafiBot Dual AI guarantees unparalleled fire detection, speed, accuracy, and reliability at the earliest stages. And with 640 × 512 thermal resolution, operators can see clearly - even in poor weather conditions or a smoke-filled tunnel.

 

 

Smoke.png

 

Cascade-flexible-architecture.jpg

 

Integrates with FLIR Cascade

TrafiBot Dual AI integrates seamlessly with FLIR Cascade, our robust software platform specifically designed to collect and organize data from FLIR traffic cameras. You can connect up to 300 FLIR cameras or sensors to a standalone Cascade server.

In the case of a traffic incident, the TrafiBot Dual AI will send an alert with a pre and post incident time and short, high resolution video clips of the scene for immediate analysis. Traffic operators can then use their existing VMS to access live footage from the camera itself.

TrafiBot-Dual-AI-arm-bracket-right.png

 

 

Stainless Steel Housing

Trafibot Dual AI is housed within an IP 66/67-rated non-corrosive, marine grade, stainless-steel casing built to withstand all types of weather, including salt air and humidity, along with high-pressure water blasts from road-and-tunnel cleaning operations.