The FLIR Zeus Pro thermal weapon sight offers a digital inclinometer, electronic compass, and multiple ballistic drop reticles for accuracy on long-range targets. Intuitive controls make range estimation and target orientation simple while onboard algorithms and user-controlled reticle adjustments work in tandem to deliver precise shots on-target, day or night.

24/7 Long-Range Performance
Powerful lens options up to 8x optical magnification work alongside FLIR’s Tau 2 core to allow clear, undistorted target classification over long distances.
Submergible water-resistant housing and .50 BMG shock resistance combined with extended battery life combat harsh conditions.
Zeus Pro and external accessories can pair with a mobile device to provide target direction and orientation, weather conditions, or serve as a remote control.

Specifications

Highlighted
Video Recording Optional Digital Video Recorder with SD card slot
Sensor und optische Daten
Active Contrast Enhancement Yes
Automatic Gain Control [AGC] Yes
Boresight Accuracy -
Boresight Adjustment [Pix_MOA] Digitally Controlled
Boresight Repeatability -
Boresight Retention -
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
Display Brightness Discretely Adjustable to 8 Levels
Display Type AMOLED SVGA 060
Elevation Adjustment Range [NTSC _ PAL] ±18MOA / ±15MOA
Exit Pupil Diameter [mm] 10 mm
Eye Relief [mm] 45 mm
Field of View [angle] 3.3° × 2.5°
Focus Range 10m to inf.
Magnification 6.7x / 8x
Objective Focal Length 100 mm
Objective F_number 1:1.4
Objective Lens Type Germanium
Pixel Array Format 336×256
Pixel Display Format 800×600
Pixel Size 17 µm
Refresh Rate 60 Hz
Resolution 0.17 mRad (35 SOA)
Second Generation Digital Detail Enhancement [DDE] _ Sharpness Yes
Silent Shutterless NUC [SSN] Yes
Type of Focal Plane Array FLIR Tau 2
Umgebungsfaktoren und Zulassungen
Operating Temperature -51°C to +57°C (-59°F to +134°F)
Recoil Resistance 0.50 BMG weapon shock
Storage Temperature -57°C to +85°C (-70°F to +185°F)
Stromversorgung
Battery Four CR123A 3V Lithium batteries or four AA 1.5V
Battery Life Up to 7 hrs (optional up to 14 hrs)
Battery status indicator Yes
External Power Supply 6 VDC/ 600mA
Start Up Time 3 sec
Dateispeicherung und Datenübertragung
Analog Input and Output Format [resolution] NTSC (640 × 480 pixels) / PAL (768 × 574 pixels)
Remote Control Wireless 5-button
Video Recording Optional Digital Video Recorder with SD card slot
Benutzeroberfläche/-funktionen
Digital Angle Cosine Indicator Yes
Focus Method Manual
Information_Based Histogram Equalization [IBHEQ] _ SKY_SEA Yes
Reticle Color Black, White, Red, Cyan
Smart Scene Optimization Yes
Thermal image palettes White Hot, Black Hot, Sepia, Fusion, Rainbow, and Rain
User_Controlled Manual Non_Uniformity Correction_ Flat_Field Correction [UCMNUC_ FFC] Yes
Systemübersicht
Digital Compass Yes
Digital Inclinometer Yes
Digital Zoom 1×, 2x, and 4x
Height of the Scope Axis above Rail 42 mm (1.65 in)
Reticle Type 6-Pattern Digitally Controlled Dot 4 MOA, Line Dot, Cross Center Dot, Cross, Crosshair, and No Reticle
Warranty 2 years standard, 3 years with product registration
Warranty on Detector 10 Years
Windage Adjustment Range [NTSC_ PAL] ±24MOA / ±20MOA
Windage_Elevation Boresight Increment [NTSC] 0.3 mOA, 0.085 mils, 0.31 in/100 yd, 0.85 cm/100 m
Windage_Elevation Boresight Increment [PAL] 0.25 mOA, 0.07 mils, 0.26 in/100 yd, 0.7 cm/100 m
Physikalische Daten
Dimensions [L x W x H] 334 x 90 x 100 mm (13.1 x 3.5 x 3.9 in)
Weight [w_o Batteries] 1.3 kg (2.9 lbs)
Zubehör
Included Accessories Battery Set, AWReC (Advanced Wireless Remote Control 5-buttons), Soft carrying Case, Picatinny adapter for AWReC (Advanced Wireless Remote Control), Instruction Manual with Warranty Card, Video Cable, Battery Cartridge (for AA batteries), Key (used to remove the battery cap insert), Battery Box Extender Ring (for AA batteries), Lens Tissue
Optional Accesories Mil-Standard Hard Shipping/Storage Case #101, AMRF2200 - Advanced Modular Range Finder, Extended Battery Pack, IRIS Wireless Head Mounted Display, HD DVR Digital Video Recorder

Accessories

  1. Extended Battery Pack