Extech 401014A

Big Digit Indoor/Outdoor Temperature Alert

32,99 €

Extech’s Big Digit Thermometer simultaneously displays indoor and outdoor temperatures plus it has a user programmable High and Low alarm for outdoor (external probe) temperature. Its wired external weatherproof probe with a 9.6ft (3m) thin cable can easy be installed through windows, doors, or any small openings leading to outdoors or inside a refrigerator/freezer or temperature controlled areas/rooms. Internal memory stores Min/Max readings over time. Thermometer includes a built-in stand for desktop display and mounting bracket for wall display.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Panier

Ajouté au panier