Discontinued

Acyclica DA-300

Hardware & Software Solution

The DA-300 provides unprecedented abilities to monitor your infrastructure. From the components within your cabinets, up to the performance of your road network as a whole, you have the data you need to optimize the performance of your infrastructure. This ground-breaking piece of hardware and its accompanying software is the result of years of collaboration between Acyclica, Eberle Design Inc., and Reno A&E.

Monitor and Optimize Infrastructure Performance
Get email alerts when failures occur in your traffic cabinets and view historical data to pinpoint failures.
Innovative new analytics combine traffic counts and travel times to provide insight into the performance of your infrastructure.
20 digital inputs, plus 16 analog inputs allow the ability to monitor a variety of cabinet hardware.

Spécifications

System Overview
Operating System Linux - Ubuntu 12.04.2 LTS kernel ver. 3.15.3
Communications
Analog Input 16 (8 x 20 VAC; 8 x 24 VDC)
Antenna Yes - 5 band (Cellular, GPS, Wifi, BT and DSRC)
Bluetooth No (available as an option)
Cell Modem Yes - 3G/LTE/GSM/CPRS (Standard); 4G (Optional)
Digital Inputs 20 (16 x 16 DC; 4 x 24 VDC; 16 detectors; 4 peds)
Digital Outputs 3 (either Normally Open and Normally Closed 5A relay)
EIA-232 Yes
Ethernet Standard - 2 ports (10/100 Base-T)
Flash Disk Yes
iCITE Yes - used to connect to iCITE G2
Ports Standard (RS-485 inputs from Communicating Detectors)
RS-485 Yes - standard up to 32 channels of input
SDLC Yes - standard (TS2 or TS2 Type 2 cabinets only)
USB Standard - 2 ports
WiFi Yes - travel time (receive only - cannot be used as a WLAN)
Electrical
Battery Non-spillable sealed lead-acid 6 VDC 4.5Ah
Battery Back up Yes - allows communications and remote logging up to ~5 hours
Power Input 8 - 28 VDC (2A 250V 5mm x 20mm fast-blo fuse)
Real Time Clock Yes
Solar Power Capable Yes
Environmental
Humidity 0 - 95% non-condensing
Operating Temperature -40° to 176° F / -40° to 80° C / Standard industrial temp. range
Imaging & Optical
Time Synchronization Normally Open and Normally Closed with user selectable time
Mechanical
Dimensions 5.487" D x 8.18" H x 3.5" W (13.936 cm x 20.772 cm x 8.89 cm)
GPS [compass] Yes - geolocation with Time Sync
Weight 3.6 lbs / 1.62 kg

Export Restrictions