Discontinued

FLIR GF346

Infrared Camera for CO Detection and Electrical Inspections

Product Variations

The FLIR GF346 optical gas imaging camera detects carbon monoxide (CO) and 17 additional gases without the need to interrupt your plant's production process. CO emissions can be a significant threat to primary steel manufacturing operations; even the slightest leak in a vent stack or pipe can have a devastating effect. With the FLIR GF346, inspectors can scan large areas from a safe distance, pinpointing leaks in real-time, reducing repair down-time, and providing repair verification.

Stop Leaks. Maximize Uptime.
The GF346 can be used to quickly scan broad areas for CO gas, without interrupting industrial processes.
CO gas is toxic in high concentrations, so pinpointing the source of leaks with a GF346 reduces risk of exposure.
The GF346 accurately measures temperatures up to 300°C, making it a sound addition to your facility’s predictive maintenance program.

Spécifications

Highlighted
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Hazardous Location Compliance NA
Imaging & Optical
Adjustable Viewfinder
Color LCD 4.3"; 800 × 480 Pixels
Detector Type Cooled InSb
Field of view (FOV) 14.5° × 10.8°
Focus Auto & Manual
High Temp Option No
Laser Spot Yes
MPEG Video Recording Yes
On Camera Display Widescreen 800 x 480 pixel LCD Tiltable 800 × 480 pixel OLED viewfinder
Radiometric JPG Yes
Radiometric Video [15Hz] No
Resolution 320 × 240
Spectral Response 4.52 – 4.67 µm
Total Pixels 76,800
Video Camera wLamp 3.2 MP
Zoom 1 – 8× continuous digital
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Area Box 5 (min./max./avg.)
Delta T Yes
Profile 1 live line (horiz. or vert.)
Spot Meter 10.0
Temperature Range -20°C to 300°C (-4°F to 572°F)
Thermal Sensitivity <15 mK @ 30°C (86°F)
Communication & Data Storage
Video Out HDMI
General
Packaging Size 400 x 190 x 510 mm (15.7 x 7.5 x 20.1 in.)
Environmental & Certifications
Hazardous Location Compliance NA

Accessories

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.