Discontinued

ioi SD Fixed Cameras

Day and Night, Inside and Out

The SC1DN-S is a compact, self-contained day/night IP camera that doesn't require additional components for video analysis. The camera analyzes captured video signals and sends alarms when people, vehicles or objects cross perimeters, enter pre-defined regions, are left behind or removed from a scene. Users can set customizable rules and criteria to define specific regions and what to detect.

Fully integrated video analysis and encoding solution
The ioi SD Fixed camera connects to legacy and IP-based CCTV networks through analog and IP streaming outputs for easy retrofitting.
The ioi SD Fixed camera optimizes captured video signals and maintains an extremely low False Alarm Rate (FAR).
The camera features storage on the Edge (SoE) with remote backup and access over the web for live and SoE playback.

Spécifications

Compliance & Certifications
Safety UL, CE
Environmental
EMC FCC 47 CFR Part 15, Subpart B, Class A; CE Class A
Environmental RoHS
Operating Humidity 5% to 90% (non-condensing)
Operating Temperature 0° to 50°C (32° to 122°F)
General
Dimensions (W x H x D) 73 x 60 x 133 mm/2.87 x 2.36 x 5.24"
H.264 Frame Rate (PAL/NTSC) MPEG-4 SP: up to 30 FPS for all resolutions; H.264: up to 25/30 FPS for CIF and 2CIF, 18 FPS for VGA, and 12/15 FPS for D1 and 4CIF
Noise Dynamic range up to 82 dB
Number of Intelligent Video Analysis Channels 1.0
Operating System Windows XP, 7, 8, and 8.1
Power Consumption 3.6W @ 12VDC; 6W @ 24VAC
Storage on the Edge 3,800Mb event recording
Voltage 12VDC, 24VAC
System Integration
Alarm In 1x dry contact
Alarms/Commands TCP/IP, HTTP
Browsers Internet Explorer 8, 9, 10, and 11
Ethernet (IEEE 8023-8023u) 1x Ethernet RJ45 interface
OUT/Relay Output 1x relay output (rated load 0.3A@30VDC)
Physical Connector 1x BNC 75Ω
Services and Protocols TCP/IP, UDP/IP, HTTP, SMTP, DHCP, DNS, SNTP
TV Standard Composite 1Vp-p - NTSC or PAL
Visible Camera
Backlight Compensation On/ Of
Exposure Auto DC iris control, Automatic gain control (AGC)
IR Cut Filter Auto/manual
Maximum Resolution per Channel VGA
Sensor 1/4" CMOS image sensor; 540 HTVL, 640 (H) x 480 (V) effective pixels (NTSC or PAL)
Sensor Resolution 640 x 480
Video & Recording
Bit Rate CBR, VBR
IP Video Streaming H.264, MPEG-4 SP, MJPEG
Video Streaming RTP/RTSP

Export Restrictions