Quasar Premium Mini-Dome AI

5 MP HD and 4K UHD Network Cameras

The FLIR Quasar Premium Mini-Dome AI cameras are designed to provide advanced artificial intelligence, video analytics, and enhanced situational awareness in the most demanding environments where evidential and forensic video is required. The Premium Mini-Dome AI is a discreet surveillance option that is fully NDAA-compliant and utilizes high-end cybersecurity safeguards. Advanced features for low-light/no-light conditions ensure you will obtain excellent video quality in all indoor and outdoor conditions. Combined with the FLIR accessory and mounting ecosystem, the FLIR Quasar Premium Mini-Dome AI camera also offers seamless integration with a wide range of video management systems, giving you a more cost-effective end-to-end surveillance solution.

Features advanced video analytics to help you detect with reliability, reduce false alarms, and quickly respond to threats.
Improves situational awareness by offering more lens options, advanced low-light/no-light features and an advanced multi-shutter WDR feature.
With a 4-year warranty, IK10 and IP66 rating, and NDAA compliance, this camera extends product life, minimizes corrective maintenance, and optimizes the total cost of ownership.

Spécifications

Compliance & Certifications
International CE marked, EN61000-6-3, EN 62368-1 & EN50130-4, CB 62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A
MTBF [hrs] Quad HD 5 MP: 457097.0
Ultra HD 4K Narrow, Ultra HD 4K Wide: CM-6408-11-IA: 467,938 CM-6408-21-IA: 410,170
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A)
Cyber Security
Security Password protection, IP address filtering, TLS/HTTPS, IEEE 802.1X network access control, Digest authentication, Password policy Protect from multiple failure login
Environmental
Humidity 90% (non-condensing)
Operating Temperature -30°C to 60°C (-22°F to 140°F) without heater IR LED 100% max 50°C, 25% max 55°C -55°C to 60°C (-67°F to 140°F) with heater Cold start -40°C to 60°C (-40°F to 140°F) with heater IR LED 100% max 50°C, 25% max 55°C
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
Angle of View Quad HD 5 MP (CM-6405-11-IA): 102.1° × 70.2°
Ultra HD 4K Wide (CM-6408-11-IA): 110° × 57.1°
Ultra HD 4K Narrow (CM-6408-21-IA): 38.5° × 22°
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
Compression Enhanced H.265 Main Profle + Enhanced H.264 Main/High/Baseline Profle + MJPEG"
Day_Night Mode Yes
Digital Slow Shutter [DSS] 1/1 (1) - 1/60 (50) NTSC (PAL)
Dimensions 161 mm × 128.6 mm (6.3 in × 5 in)
Enclosure Indoor/Outdoor: IK10 rated vandal IP66 NEMA 4X
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage PoE IEEE802.3af, class 0 AC 24 V, DC 12 V
Power Connection RJ45 & AC/DC
Power Consumption POE: 12.95W AC 24V: 13.2W; 24.20 VA DC 12V: 13.31W
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 3 Shutter, 130 dB
Tamper Detection Yes
Unit Weight 1.3 kg (2.86 lb)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Analytics Features Person/Face/Vehicle; Intrusion-Region/ Tripwire; Object Counting, Loitering, Stopped Vehicle; Abandoned Object; Object Removal; Wrong Direction; Camera Sabotage; People Counting
Analytics Management Web-based configuration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
PTZ
Pan_Tilt_Spin 356° /±80° / ±98°
System Integration
Bi_directional Audio 1 Audio Line Input, G.711/G.726/AAC/LPCM support + 1 Audio Line Output
Distance Up to 40 m (131 ft)
Sunshield 28 m (91.8 ft)
Ethernet 10/100/1000, IEEE 802.3, auto sensing 1 x RJ45
Input 1 dry alarm contact 1 5 V 10 kΩ pull up
Network Protocol IPV4/6, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP
Output 1 Relay Contact max. DC 5 V 130MA
Peak Emission Wavelength [nm] 850.0
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Thermal Camera
Image Sensor Quad HD 5 MP: 1/2.7-in CMOS
Ultra HD 4K Narrow, Ultra HD 4K Wide: 1/1.8-in CMOS
Sensitivity Quad HD 5 MP: 0.04 (color)/ 0.008 (BW, 0 Lux with IR illuminator ON, measured at 30 IRE
Ultra HD 4K Narrow, Ultra HD 4K Wide: 0.04 (color)/ 0.008 (BW), 0.002 Lux with IR illuminator ON, measured at 30 IRE
Visible Camera
Backlight Compensation On / Off
Bandwidth Configurable between 64 Kbps and 20 Mbps
Image Sensor Quad HD 5 MP: 1/2.7-in CMOS
Ultra HD 4K Narrow, Ultra HD 4K Wide: 1/1.8-in CMOS
Lens Type Quad HD 5 MP (CM-6405-11-IA): Motorized lens 2.7 mm to 12 mm, F1.6-F2.9
H-FOV: 102.14° (Wide); 31.53° (Tele)
V-FOV: 70.28° (Wide); 22.71° (Tele)
Ultra HD 4K Wide (CM-6408-11-IA): Zoom lens 4.3 mm to 10.8 mm, F1.38-F2.8
H-FOV: 110.76° (Wide); 40.43° (Tele)
VFOV: 57.14° (Wide); 22.65° (Tele)
Ultra HD 4K Narrow (CM-6408-21-IA): Zoom lens 11 mm to 28 mm, F1.47-1.69 H-FOV: 38.5° (Wide); 15.5° (Tele) V-FOV: 22.0° (Wide); 8.9° (Tele)
Mechanical IR Cut Filter Yes
Noise Reduction 3D/2D/Color
Sensitivity Quad HD 5 MP: 0.04 (color)/ 0.008 (BW, 0 Lux with IR illuminator ON, measured at 30 IRE
Ultra HD 4K Narrow, Ultra HD 4K Wide: 0.04 (color)/ 0.008 (BW), 0.002 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution Quad HD 5 MP: 2688 × 1944
Ultra HD 4K Narrow, Ultra HD 4K Wide: 3864 × 2180
Signal to Noise Ratio ±55 dB
White Balance Auto / ATW / Manual / One Push
Video & Recording
Maximum Performance Quad HD 5 MP: H.264/H.265 30/25 fps @ 5M (NTSC/PAL) + 30/25 fps @ D1 or H.264/H.265 15/12 fps @ 5M + 1080p + D1 (NTSC/PAL) or H.264/H.265 60/50 fps @ 1080p + 30/25 fps @ 720p + D1 (NTSC/ PAL)
Ultra HD 4K Narrow, Ultra HD 4K Wide: H.264/H.265 30/25 fps @ 4K (NTSC/PAL) + 30/25 fps @ D1 or H.264/H.265 15/12 fps @ 4K + 1080p + D1 (NTSC/PAL) or H.264/H.265 60/50 fps @ 1080p + 30/25 fps @ 720p + D1 (NTSC/PAL)
Rate Control CBR, CVBR, LBR, MJPEG
Resolution Range Quad HD 5 MP: Scalable from QCIF to 5 MP
Ultra HD 4K Narrow, Ultra HD 4K Wide: Scalable from QCIF to 4K
SD Card Recording1 microSD/microSDHC/microSDXC 8 GB to 1 TB (Class 10)
Video Motion Detection Yes

Accessories

  1. DH-390 Corner Mount

Resources & Support

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.