The Extech TP870 is a Type-K Temperature Probe with a mini connector and temperature range of -40°C to 250°C (-40°F to 482°F). The Type-K mini connector is compatible with most meters that have Type-K temperature function.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Ajouté au panier