Discontinued

TrafiBot HD

AID box camera

FLIR TrafiBot HD combines field-proven video detection algorithms with advanced camera optics and powerful processing technology in a single box camera. TrafiBot HD (with 1920 × 1080 resolution) provides superior image quality, embedded AID analytics, as well as multi-stream encoding. TrafiBot HD’s advanced processing unit generates traffic data and incident detection information and thus supports traffic operators with alerts on stopped vehicles, wrong-way drivers, pedestrians, lost cargo, smoke, and traffic flow data.

Automatic Incident Detection in High Definition
Detects traffic events, such as stopped vehicles and wrong-way drivers, as well as non-traffic events, including fallen objects.
Crisp images in full HD (1920 × 1080) for unmatched video analytics performance & reliability
Combines advanced camera optics with powerful processing and dual streaming (H.264 or MJPEG) in a single housing.

Spécifications

Communications
Audio 1 full duplex stereo Optional: 24 bit audio transmission
Communication Standards ONVIF profile S, NTCIP, SNMP
Data RS232 or RS422/485
Digital Inputs 2
Digital Outputs 2
Encoding Format H.264, MJPEG
LAN Connector Type 10/100 Mbps RJ45 or SFP for fibre or IP over coax (ECO)
Maximum Streams Unicast and/or multicast, max 20
Multi-Streaming Dual streaming: H.264 (HP-MP) or MJPEG
PTZ control Yes
Video Input 1/ 2.8" CMOS
Electrical
Maximum resolution Full HD (1920x1080) @ 30 fps
MTBF > 300,000 hrs
Power 7W
Stand_Alone Form 12V DC or 24V AC or 802.3af PoE
Environmental
Operating Temperature -30° to +50°C (-22° to +122°F)
Mechanical
Boards per Rack N/A
Weight 390 g
System Overview
AID AID Customizable overlay Video motion detection Image monitor (quality measurement) Tamper detection Privacy masks
Boards per Rack N/A
Description Full HD IP camera with embedded AID

Export Restrictions

Panier

Ajouté au panier