Discontinued

FLIR ThermoSight® RS32

Long Distance Thermal Vision Rifle Scope

The FLIR ThermoSight® RS32 reveals predators and nuisance species in zero light conditions with advanced image correction technology and a smooth frame rate of 60 Hz. Featuring a 320 x 280 thermal sensor, the RS32 offers a choice of 19mm, 35mm, and 60mm lenses for long distance imaging. The scope also offers multiple reticle options with a repeatable and dependable zero, and video out.

The Thermal Advantage
The ThermoSight® RS-32 reveals the body heat of target animals, while you remain hidden in darkness.
With glove-friendly buttons and an intuitive menu, you can quickly set reticle settings, zoom, and polarity palettes in three clicks or less.
The scope's advanced technology optimizes images automatically, while offering multiple reticle options with a repeatable and dependable zero.

Specifications

Highlighted
Display resolution 640 × 480
Sensor & Optical
Diopter Adjustment +/-6
Eye Relief 3 inches (76.2 mm)
Focal Plane Array [FPA] 336 × 256 VOx
Focus Manual
Frame Rate [Hz] 60 Hz
Lens Focal Length 60mm
Lens HFOV
Reticles Duplex, Fine Duplex, German
Environmental & Approvals
Ingress Protection IPX7, Submersible 1m for 30 min
Operating Temperature -4° to 122° F (-20° to 50° C)
Storage Temperature -40° to 140° F (-40° to 60° C)
Power
Battery Charging Standard USB interface with included wall charger
Battery Life >4 hours of use
Battery Type Internal Li-ion
File Storage & Communication
Video Out Yes
UI-UX
Display Active Matrix LCD
Display resolution 640 × 480
On Screen Symbology Battery charge, E-Zoom state
Reticle Colors White, Black, Red, Green
User Interface Simple four button interface
System Overview
Color palettes Black/White/Sepia/Iron/Red/InstAlert™
E Zoom Up to 4×
Size [L x W x H] 8.5" x 3.3" x 2.9"
Warranty 2 Years Standard, 3 Years (with registration), 10 Years (thermal sensor only)
Weapon Compatibility MSR semi-automatic up to .308 Cal.
Weapon Interface MIL-STD-1913 Picatinny Rail
Physical
Weight <2.4lb
Accessories
External Battery Pack Compatible, not included

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.