Discontinued

Saros DM-Series

Multispectral PTZ Thermal Camera

The FLIR Saros DM-Series introduces eight new VGA and QVGA resolution options to FLIR’s multi-sensor security lineup. Capable of capturing video in complete darkness, bright sunlight, and through smoke, dust, or light fog, the DM-Series provides superior perimeter protection in the toughest lighting and environmental conditions. A built-in 4K visible light camera operates alongside the thermal sensor to capture minute details in low light conditions. The DM-Series also integrates with the FLIR United Video Management System (UVMS), as well as other ONVIF-compliant video management systems. This gives users complete control over the all new dual-sensor viewing mode, alarm functions, and fully programmable preset tour.

Superior thermal image quality and a built-in 4K visible camera offer versatile multi-spectral surveillance.
Choose from a wide range of lenses along with VGA and QVGA sensors for optimal detection ranges in challenging conditions.
The DM-Series is engineered to reduce exposure to remote security attacks.

Specifications

Compliance & Certifications
Compliance and Certifications FCC Part 15 (Subpart B, Class A) CE Marked RoHS IP66 ONVIF Profile S WEEE (Waste Electrical and Electronic Equipment Directive) IEC 62368
Environmental
Humidity 10 – 90% relative
IP Rating [dust and water ingress] IP66
Operating Temperature Range -40°C – 55°C cold start
Shock IEC 60068-2-27
Storage Temperature -40°C – 85°C
Vibe IEC 60068-2-64
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Focus Range Athermalized, Focus-Free
Input Voltage 24 VAC, Universal PoE Injector
Power Consumption 12VDC, 2.5A, 30W 24VAC, 2.36A, 57VA 55VDC (PoE), 0.62A, 34W
Measurement & Analysis
Programmable Presets 256
PTZ
Pan Angle Continuous 360°
Tilt Angle -10° – 190°
System Integration
Ethernet Yes
Network APIs FLIR SDK, FLIR CGI, ONVIF Profile S
Streaming Resolutions Thermal: QVGA to VGA Visible: VGA to 4K
Supported Protocols IPV4, HTTP, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
Array format 320 × 256
Optical Characteristics FOV (H x W): 92° x 69° Focal Length: 2.3 mm
Pixel Pitch 12 µm
Spectral Range 7.5 µm to 13.5 µm
Thermal Frame Rate NTSC: 30 Hz PAL: 25 Hz / 8.3 Hz
Thermal Image Settings Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Visible Camera
Array format 320 × 256
Sensitivity Color: 0.25 Lux @(f1.6 AGC On, 30FPS) B/W: 0.10 Lux @ (f1.6 AGC On, 30FPS)
Spectral Range 7.5 µm to 13.5 µm
Video & Recording
Video Compression Thermal: One channel of H.264 & M-JPEG Visible: Two independent channels of H.264 & M-JPEG
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest

Accessories

  1. PTZ Pole Mount
  1. PTZ Corner Mount

Resources & Support

Article

FLIR Innovate and Inspire: ein neues FLIR Magazin

Learn more

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.