Extech 365510
Digital LCD Stopwatch/Clock with Calendar and Alarm
The 365510 is a digital stopwatch and clock with a water-resistant housing, accumulated elapsed time and split time measurements, and two competitors monitoring. The stopwatch/clock also features a wake/snooze alarm function. Complete with 1 m (39 in) neck strap and battery.
Time two-person competitions; see accumulated elapsed time, split time measurements, and more.
Count up to a full day with accuracy to ±3 seconds/day.
Large digital display showing elapsed time, 12 or 24 hour clock, date, and alarms.
Export Restrictions
Añadido al carro