Extech 380560
High Resolution Precision Milliohm Meter (110VAC)
The 380560 benchtop meter provides resolution down to 0.01mΩ using 4-wire Kelvin clip test leads. Featuring 7 ranges for wide low resistance measurements, 1999 count display with 0.8" digits, automatic zero function. Built-in comparator for Hi/Lo/Go resistance testing or selection. Complete with 4-wire cables with Kelvin clip connectors and power cord.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Añadido al carro