Extech 407760
USB Sound Level Datalogger
407760 Sound Level Datalogger can record up to 129,920 records and uses a USB interface for easy setup and data download. The datalogger meets ANSI and IEC 61672 Class 2 standards with a 1.4dB accuracy. Additional features include A and C weighting, Fast/Slow response time, and 2 start methods: programmed (from PC) or manual. Comes complete with software, tripod, USB extension cable, windscreen, and 3.6-Volt Lithium battery.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Añadido al carro