Extech 475044

High Capacity Force Gauge

475044 is a High Capacity Force Gauge with a 5 digit LCD display and peak hold. Exclusive load cell measurement transducer. Over-range, low battery and advanced function indicators. 20kg/44.1 lbs/196.1 Newtons measurement capacity. Selectable fast/slow response times. Basic accuracy of 0.5%. Display reverses to match viewing angle. Complete with tension rod, carrying case and 4 adapters (flathead, cone, chisel and hook for tension), and 6 AA batteries.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carro

Añadido al carro