Extech 480172

AC Line Splitter

This Extech 480172 Line Splitter provides a fast and easy way to “open” standard 120 Volt AC electrical lines, eliminating the need to cut off the plug and separate the conductors. When connected between a 120 Volt AC outlet and a device under test, this splitter separates the hot/live conductor from the neutral and ground, which enables users to measure AC current up to 15 Amp on a two-wire or three-wire lines using a clamp meter. This splitter also features two Voltage Test jacks so that voltage can be measured using a multimeter.

Provides easy and safe measurements of current without the need to cut off the plug and separate the conductors
Plugging the power connector into the Line Splitter separates the hot/live conductor from the neutral (and ground)
Features two Voltage Test jacks so that voltage can be measured using a multimeter.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carro

Añadido al carro