Extech 96VFL11
1/4 DIN Temperature PID Controller with Two Relay Outputs
The Extech 96VFL11 Temperature PID Controller offers fuzzy logic enhanced PID and a soft-start feature that protects heaters from cold-starts. PID plus fuzzy logic tackles even the most demanding applications, eliminating over-shoot, unwanted process fluctuations, and drift. The soft start feature is ideally suited for processes such as those employed in the Thermo-Plastics industry: where careful, exact, and slow heating of the product is required. Accepts thermocouple and RTD inputs. It includes single stage ramp and soak program with ramp-to-set point limit that can be combined with the soft start feature for critical process demands. Complete with mounting bracket hardware and screw terminals for easy wiring. It is also available with 4-20 mA output (96VFL13).
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Añadido al carro