Extech 96VFL13
1/4 DIN Temperature PID Controller with 4-20mA Output
The Extech 96VFL13 Temperature PID Controller offers fuzzy logic enhanced PID and a soft-start feature which protects heaters from cold-starts. PID plus fuzzy logic tackles even the most demanding applications, eliminating over-shoot, unwanted process fluctuations, and drift. The soft start feature is ideally suited for processes such as those employed in the thermoplastics industry: where careful, exact, and slow heating of different products is required. Accepts thermocouple and RTD inputs. It comes with a single stage ramp and soak program with ramp-to-set point limit that can be combined with the soft start feature for critical process demands. Complete with mounting bracket hardware and screw terminals for easy wiring. Also available with 2 relay outputs (96VFL11).
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Añadido al carro