Extech CB10

AC Circuit Breaker Finder/Receptacle Tester

The Extech CB10 is an AC Circuit Breaker Finder/Receptacle Tester that locates circuit breakers and tests receptacle wiring. The CB10 allows the user to quickly locate 110 V to 125 V AC circuit breakers and fuses with audible and visual circuit breaker indication. The product also features a variable sensitivity adjustment to pinpoint correct circuit breaker. This product is complete with a year warranty, the receiver and GFCI transmitter and a 9 V battery for the receiver.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carro

Añadido al carro