Flir Thermal Studio Suite

Analysis and Reporting Software

The FLIR Thermal Studio Suite helps users manage thousands of thermal images and videos, whether they're from a handheld thermal imaging camera, unmanned aircraft system (UAS), or optical gas imaging (OGI) camera. This subscription software offers the advanced processing features needed for predictive maintenance on critical components, system troubleshooting, and increased productivity. Add the optional FLIR Route Creator plug-in to Thermal Studio Pro to streamline inspection workflows and simplify reporting. Users create their route in the software and download it directly to any FLIR camera with Inspection Route enabled. The camera then directs the user through the inspection in a logical sequence, organizing data and thermal images by asset. Available in more than 20 languages, FLIR Thermal Studio software is key to producing professional thermal images and reports.


Plans range from free to paid standard and premium plan options.

Streamline your surveys from start to finish
Build reports with more than 100 images quickly with fully customizable templates, overlays, and formulas.
Advanced tools such as Batch Processing and Magic Wand accelerate post-processing tasks.
Record and show your findings more clearly by analyzing, recording, segmenting, and editing thermal video.

Especificaciones

Highlighted
Cameras Supported All cameras that generate images in radiometric JPEG format (including A-, B-, C-, K-, T-, E-, GF-, i-, P6- and FLIR One series), and FLIR acoustic imaging cameras (Si124, Si124-LD, Si124-PD)
Included FLIR Thermal Studio Pro–1 yr subscription, FLIR Thermal Studio–1 yr subscription: Software updates included with annual subscription
Color Palettes Custom
Live Video FLIR Thermal Studio Pro–1 yr subscription: Yes; with radiometric recording || FLIR Thermal Studio–1 yr subscription, FLIR Thermal Studio Starter–12-month: Yes; no radiometric recording
Report Templates FLIR Thermal Studio Pro–1 yr subscription : Unlimited custom templates || FLIR Thermal Studio–1 yr subscription : Up to five custom templates || FLIR Thermal Studio Starter–12-month: NA
General
Cameras Supported All cameras that generate images in radiometric JPEG format (including A-, B-, C-, K-, T-, E-, GF-, i-, P6- and FLIR One series), and FLIR acoustic imaging cameras (Si124, Si124-LD, Si124-PD)
Included FLIR Thermal Studio Pro–1 yr subscription, FLIR Thermal Studio–1 yr subscription: Software updates included with annual subscription
Operating System • Windows 10, 32-bit and 64-bit • Windows 8.x, 32-bit and 64-bit • Windows 7 SP1, 32-bit and 64-bit
Communication & Data Storage
Export Format FLIR Thermal Studio Pro–1 yr subscription: PDF, XPS, JPG, ATR, CSV, AVI || FLIR Thermal Studio–1 yr subscription: PDF, XPS, JPG, ATR, CSV || FLIR Thermal Studio Starter–12-month: PDF, XPS, JPG, ATR
Image File Format Radiometric JPEGs, JPEGs (limited batch processing functionality for non-radiometric JPEGs)
Report Templates FLIR Thermal Studio Pro–1 yr subscription : Unlimited custom templates || FLIR Thermal Studio–1 yr subscription : Up to five custom templates || FLIR Thermal Studio Starter–12-month: NA
Imaging & Optical
Color Distribution FLIR Thermal Studio Pro–1 yr subscription, FLIR Thermal Studio–1 yr subscription: Histogram equalization, signal linear, temperature linear, Digital Detail Enhancement || FLIR Thermal Studio Starter–12-month: Histogram equalization, signal linear, temperature linear
Color Palettes Custom
Image Annotations Text, voice
Image Controls FLIR Thermal Studio Pro–1 yr subscription: MSX® alignment, free rotation, resize, crop || FLIR Thermal Studio–1 yr subscription, FLIR Thermal Studio Starter–12-month: MSX® alignment, 90° rotation, resize, crop
Image Presentation MSX®, thermal only, thermal fusion, blending, picture-in-picture, visual only
Live Video FLIR Thermal Studio Pro–1 yr subscription: Yes; with radiometric recording || FLIR Thermal Studio–1 yr subscription, FLIR Thermal Studio Starter–12-month: Yes; no radiometric recording
Video Format MP4, CSQ, SEQ
User Interface
Languages Czech, Danish, Dutch, English, Estonian, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish
Report Generation Creates Rapid Report shortcut

Accesorios

Recursos y asistencia