Extech GRT300

4-Wire Earth Ground Resistance Tester

$959.00

The GRT300 measures earth ground in 4 ranges from 2 to 2000 Ohm. 4-wire, 3-wire, and 2-wire testing. Large dual line LCD. Automatic I (current) and P (potential) spike check. Test Hold function for easy operation. Autoranging, Automatic Zero adjustment, Data Hold and Auto Power off. AC Earth Voltage. Overrange and low battery indication. Complete with test leads with alligator clips, 4 auxiliary earth bars, hard carrying case, and eight 1.5V AA batteries.

Especificaciones

General
Earth Ground Resistance 2Ω/20Ω/200Ω/2000Ω
Earth Ground Resistance Basic Accuracy ±(2% of reading + 3 digits)
Earth Ground Resistance Max Resolution 0.01Ω/0.1Ω/1Ω/0.01kΩ
Earth Voltage 0 to 300VAC (40 to 500Hz frequency)
Earth Voltage Basic Accuracy ±(2% of reading + 3 digits)
Test Current <2mA
Test Frequency 820Hz
Additional Details
Certifications CE
Dimensions 9.8 × 7.8 × 4.3" (250 × 190 × 110mm)
Power 8 × AA (1.5V) batteries
Safety Category CATIV - 300V
Warranty 2 years
Weight 3.15lbs (1430g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carro

Añadido al carro