MR176-KIT6

Professional Remediation Kit

Gain a competitive advantage with the advanced, affordable inspection tools in the FLIR MR176-KIT6. This kit includes the MR176, a powerful moisture meter with the flexibility to take either intrusive or non-intrusive measurements, and the E6 Pro, the ultimate thermal inspection tool for building, electrical, and mechanical applications. Easy-to-use, rugged, and field-ready, both tools are designed to help you find problems faster and give you that competitive edge. The kit also comes with a hammer/wall cavity probe combo for additional moisture measurement applications.

Problem areas can’t hide
Easily investigate insulation and moisture issues using MR176’s pinless technology or external pin probe for both non-destructive and contact measurements.
From the hot/cold-spot measurements to the emissivity controls, E6 Pro has the features you need to accurately identify problems.
Kit includes MR08 Hammer and Wall Cavity Probe Combo to meet advanced moisture measurement needs.

Recursos y asistencia

Carro

Añadido al carro