Extech RH490 Precision Hygro-Thermometer

Highest 2% RH accuracy with Grains Per Pound (GPP) Display

Anyone whose job relies on calculating humidity levels will appreciate the Extech Hygro-Psychrometer. In addition to measuring relative humidity in 30 seconds, this handheld instrument captures dew point, wet bulb, temperature and water vapor levels (Grams per Kilogram and Grains per Pound). This utility tool will store maximum and minimum readings until the memory is cleared and includes a data-hold button for rapidly fluctuating measurements. Complete with carrying case and 9V battery.

Less then 30 seconds of RH response time.
Simultaneous display of: Humidity/Temperature, Humidity/Dew Point or Humidity/Wet Bulb
Includes a data-hold button for rapidly fluctuating measurements

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carro

Añadido al carro