Extech RHT510
Hygro-Thermometer Psychrometer
Check the humidity, temperture, and weather conditions easily with the Extech RHT510 Hygro-Thermometer Psychrometer. This meter can display temperature readings (Air and Type-K), relative humidity, wet bulb, and dew point. The included bead wire Type-K probe can be used to measure temperatures up to 250°C (~480°F), but the meter can measure to 1300°C (2372°F) if used with other probes. Recall highest and lowest readings with the Min/Max function. The RHT510 also features a backlit LCD that displays Data Hold and Auto power off with disable option.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Añadido al carro