Axxx IP67 Cooling Jacket for T912366
Cooling Jacket for T912366 Axxx IP67 automation cameras
The FLIR T912375 Cooling Jacket for T912366 Axxx IP67 automation cameras is engineered to deliver effective cooling in demanding applications by covering a large area of the housing. Designed for versatility, it features a new set of mounting holes compatible with standard mounting accessories and supports both air and liquid cooling media. For the most challenging environments, two cooling jackets can be combined on a single housing to ensure optimal performance.
Export Restrictions
Añadido al carro