Discontinued

FLIR TA72

10 Inch Universal Flex Current Probe

The FLIR TA72 adds capabilities, simplifies challenges, and gives the best readings with your existing meter. Made with a narrow, 10-inch long flexible coil clamp and locking mechanism, the TA72 provides maneuverability and convenience to easily take measurements in tight or awkward spots. The connection is a standard banana plug and the output is a voltage signal, so it’s compatible with most DMMs and clamp meters, regardless of brand.

Get the best readings with your existing meter
Snake the 10" flexible coil clamp around obstacles easily in deep, crowded cabinets, and measure multiple conductors with limited clearance.
Compatible with most DMMs and clamp meters, regardless of brand, the TA72 adds 3000A AC current measurements to existing meters.
Portable and lightweight, with dual-LED worklights to illuminate dark cabinets, the TA72 was designed with your convenience in mind.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carro

Añadido al carro