Discontinued

TrafiSense2

The World's Most Advanced Integrated Thermal Traffic Detector

Product Variations

TrafiSense2 is an integrated thermal sensor and detector for vehicle, vulnerable road user, and wrong way driver detection. TrafiSense2 does not need light to operate, and instead uses the thermal energy emitted from road users. This enables the sensor to detect vehicles and vulnerable road users at night, over long distances, and in harsh weather conditions. With available 640x480 resolution, the TrafiSense2 offers 24/7 traffic detection for a wide range of applications.

Improve traffic safety for all road users
TrafiSense2 detects vehicles and bicycles approaching an intersection, allowing more dynamic control of traffic lights.
TrafiSense2 detects wrong-way drivers in a matter of seconds.
TrafiSense2 offers accurate vehicle and bicycle counting, with the ability to distinguish bicycles from vehicles.

Especificaciones

System Overview
Detection Functionalities Vehicle and bicycle presence detection, vehicle and bicycle counting, pedestrian presence detection, pedestrian counting, traffic data collection, traffic flow monitoring, wrong way driver detection (requires extra license)
Functionality Vehicle presence, Bicycle presence, Vehicle and bicycle counting, Pedestrian presence, Traffic data, wrong-way driver detection
Number Detection Zones 24 vehicle presence zones \ 8 bicycle presence regions \ 8 pedestrian zones \ 6 traffic data zones \ 6 wrong way driver zones
Communications
Compression H.264, MPEG-4, MJPEG
SDLC Up to 16 output channels via TI BPL2 EDGE B & SUI (PN 10-7018) or via TI BPL2 EDGE (PN 10-7013) and Port-1 Interface Module (PIM)
Setup Commands Web interface
Traffic monitoring [event and data reporting] TMS FLUX. Public API for 3rd party integration.
Electrical
Contact Closures 2 direct, 4 via TI BPL2 EDGE interface (PN 10-7013), extra via 4I/O USB expansion board(s) (PN 10-467
Detection Distance TrafiSense2 690: 2-30 m / 6-100 ft
TrafiSense2 645: 10-75 m / 32-245 ft
TrafiSense2 632: 15-90 m / 100-300 ft
FCC FCC part 15 Class A
Input Power 12-42VAC, 12-60VDC
PoE For communication of output state events, configuration & monitoring (streaming video)
Power Consumption <10.5W (<15W peak at startup)
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU
Materials All weatherproof (UV-resistant)
Protection Grade Housing = IP68, Connectors = IP67
Shock and Vibration NEMA TS2
Temperature Range NEMA TS2. From -34°C to +74°C (-29°F to 165°F)
Imaging & Optical
Field of View TrafiSense2 690: Horizontal: 90° Vertical: 69°
TrafiSense2 645: Horizontal: 45° Vertical: 35°
TrafiSense2 632: Horizontal: 32° Vertical: 26°
Frame Rate 30 FPS
Resolution VGA (640×480)
Type Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions [incl mounting bracket] Vertically mounted 45 cm x 16 cm x 12 cm (9.8 in x 6.3 in x 4.7 in) / Horizontally mounted 41 cm x 18 cm x 12 cm (16.2 in x 7.1 in x 4.7 in)
Material Aluminum
Sunshield Integrated

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carro

Added to cart