Extech USB100
Serial Cable
The Extech USB100 is a USB to Serial Cable for connectivity and datalogging. It is compatible with the Extech models 407355, EA80, BT100, and 380803, and is 1 m (39 in) in length. Comes with a six month warranty.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Añadido al carro