Extech VB450
Vibration Meter
The VB450 is a convenient compact sized Vibration Meter which measures vibration levels in industrial machinery. Misalignment, poor balancing, structural compromises, and other factors can cause unwanted vibration increases. VB450 features a wide 10Hz to 1500Hz frequency range and provides Displacement, Velocity, and Acceleration measurement. Complete with remote sensor, magnetic mount, 9V battery, wrist strap, and soft case.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Añadido al carro