Quasar™ CF-6408-00-0A

High-Performance, 4K Low-Light Modular Camera with Edge AI Analytics

The Quasar CF-6408-00-0A is a high performance, 4K low-light modular camera with built-in Edge AI video analytics for reliable threat detection and event coverage. This premium fixed-box camera provides evidentiary detail and high-performance low-light capabilities for nighttime security operations. Selectable lens options ensure optimal distance versus field of view coverage of reliable events while the 4K sensor offers a wide dynamic range for detailed images 24/7, even in harsh light conditions. The onboard Edge AI video analytics reduce false positives when detecting and responding to threats. NDAA-compliant and cybersecure, the Quasar CF-6408-00-0A is a complete solution with United VMS and offers open integration with 3rd party VMSs.

Ideal for challenging deployments found at commercial building security check-points, in critical infrastructure, and at tunnel entrances.
Onboard Edge AI video analytics offers reliable intrusion detection while reducing false positives and operating costs.
Reliable in a wide range of operating temperatures, the camera accepts specialized lens options for demanding applications.

Spécifications

Compliance & Certifications
International CE marked, EN61000-6-3, EN62368-1, EN50130-4, CB62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A
MTBF [hrs] 526,279 (30°C); 149,537 (60°C)
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A, ICES-003)
Cyber Security
AI Video Analytics Person/face/vehicle
Intrusion: Region/tripwire
Object counting
Loitering
Stopped vehicle
Face detection
Abandoned object
Object removal
Wrong direction–corridor use
Camera sabotage
People counting
Security Password protection, IP address filtering, TLS/HTTPS, IEEE 802.1X network access control, digest authentication, password policy, protect from multiple failure login
Environmental
Humidity 10%–90% (non-condensing)
Operating Temperature -30°C to 60°C (-22°F to 140°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
AES 1/1 to 1/32,000
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
BLC Yes, On/Off in linear mode
Compression Enhanced H.265 Main Profile + Enhanced H.264
Main/High/Baseline Profile + MJPEG
Day/Night Mode Yes
Digital Slow Shutter [DSS] 1/4–1/60 (NTSC)
1/4–1/50 (PAL)
Dimensions 72 × 51 × 154 mm (2.96 × 2.05 × 6.05 in)
Enclosure Metal
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 24 VAC, 12 VDC, PoE 802.3af (class 0)
Power Connection RJ45, DC, AC
Power Consumption 12.95 W
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130 dB
Tamper Detection Yes
Unit Weight Net weight: 455.5 g (1.01 lb)
Gross weight: 615.4 g (1.36 lb)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Analytics Management Web-based configuration and management, adjustable sensitivity, automatic responses, remote I/O control
System Integration
Alarm In 2 Dry alarm contact 5 V with 10 KΩ pull up, 130 mA
Alarm Output 1 Relay Contact max. 400 V DC/AC, 130 mA
Angle of Illumination Full 90°
Audio Bidirectional: line in and microphone built-in, G.711 / G.726 / AAC / LPCM, line out
Bi-directional Audio Line in and microphone built-in, G.711/G.726 /AAC/LPCM, 2-way line out
Distance 15 m (49.2 ft)
Ethernet 10/100/1000, IEEE 802.3, auto sensing 1 x RJ45
Input 2 Dry alarm contact 5 V with 10 KΩ pull up, 100 mA @ room temperature
LED Type High efficiency SMD
Network Protocol IPV4/6, HTTP, HTTPS, ,UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP
Output 1 Relay contact max. 350 V DC/AC, 130 mA
Peak Emission Wavelength [nm] 940 nm
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Visible Camera
AGC Auto
Backlight Compensation ON/OFF in linear mode
Bandwidth Configurable between 64 Kbps and 20 Mbps
DSS 1/4 (1/4) - 1/60 (50) NTSC (PAL)
Image Sensor 1/1.8-in
Lens Type CS Mount, Manual, DC-Iris & P-Iris (not included)
Mechanical IR Cut Filter Yes
Noise Reduction 3D and 2D
Sensitivity 0.04 (color)/0.002 (BW)
Sensor Resolution 3864 × 2180 (4K)
Pixel size: 2.0 µm
Signal to Noise Ratio ±45 dB
White Balance Auto/ATW/Manual/One Push
Video & Recording
Maximum Performance H.264/H.265 30/25 fps @ 4K (NTSC/PAL) + 30/25 fps @ D1
H.264/H.265 15/12 fps @ 4K + 1080p + D1 (NTSC/PAL)
H.264/H.265 60/50 fps @ 1080p + 30/25 fps @ 720p + D1 (NTSC/PAL)
Rate Control LBR, CBR, VBR, MJPEG
Resolution Range 320 × 240 (CIF) to 3864 × 2180 (4K)
SD Card Recording microSD/microSDHC/microSDXC size up to 1 TB
Video Bandwidth Configurable between 64 Kbps and 20 Mbps
Video Compression Enhanced H.265 Main Profile + Enhanced H.264 Main/High/Baseline Profile + MJPEG
Video Motion Detection Yes

Accessoires

Ressources et assistance

Export Restrictions