Discontinued

Scout TS-Series

Expedition Handheld Thermal Night Vision Monocular

The TS-Series continues to provide unparalleled field performance and value along with excellent image quality. An expanded array of six models with differing resolutions and optical performance, field-swappable batteries, and available image and video capture make the TS-Series perfect for expedition leaders, wildlife management professionals, and ranchers.

The Ultimate Package: Palm-Sized Thermal Imaging Power
Scout TS detects heat signatures of people, animals, and terrain up to 550 yards away, depending on model. The bright 640 x 480 pixel LCD screen displays the crisp and clear thermal imagery LCD screen in total darkness, with better scene contrast than I2 night vision.
Scout TS starts up in seconds, requiring no training. Its menu is easy to use (Power, Polarity, Zoom, and LCD Brightness) and features either Freeze Frame (240 model) or 2X e-zoom (320 model). Scout TS also offers a choice of detection palettes (White Hot, Black Hot, and InstAlert™) and a utility light for visual assitance at night.
Scout TS fits easily in the palm of your hand or in any pack. Its rugged, weather-tight shell weighs only 12 ounces, but withstands hard drops and shallow water.

Specifications

Sensor und optische Daten
Field of view [FOV] 7° x 5°
Lens Options 65 mm
Resolution 320 × 240
Umgebungsfaktoren und Zulassungen
Operating Temperature -4°F to 140°F (-20°C to 60°C)
Rating IP-67
Stromversorgung
Battery 4 AA NiMH Batteries (included) or Li-Ion or Alkaline AA
Start Up Time 2 seconds
Dateispeicherung und Datenübertragung
SD_SDHC Card_Enabled No
Still Image Storage No
Video Output NTSC or PAL composite video (9 Hz refresh rate)
Video Storage No
Benutzeroberfläche/-funktionen
Freeze Frame Yes
Polarity White Hot, Black Hot, InstAlert™
Systemübersicht
E Zoom
Size [L x W x H] 10.96" × 3.33" × 2.69"
Warranty 2 years standard, 3 years with product registration
Physikalische Daten
Weight [without lens] 2.17 lb
Zubehör
Included Accessories Basic Kit (neck lanyard, video cable, operator’s manual)
Optional Accessories Tactical bag

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.