Extech 461825
Combination Photo Tachometer/Stroboscope
Perform tachometer RPM measurement, stroboscopic speed and motion analysis with the Extech 461825 Combination Photo Tachometer and Stroboscope. The unique display reverses character direction depending on which measurement mode you are using. The tachometer memory stores last, max, and min readings for recall. The strobe features course and fine flash rate adjustments in 3 ranges. It is complete with 4 AA batteries, reflective tape, and carrying case.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Añadido al carro