Discontinued

Scout BTS-Series

Handheld Thermal Imaging Bi-Ocular

Product Variations

The FLIR Scout BTS biocular camera offers serious outdoor enthusiasts, wildlife professionals, and game wardens powerful reliable thermal imaging performance and control. The cameras features a full-coverage eyepiece, ergonomic comfort, intuitive controls, interocular adjustment, and the unrivaled performance only FLIR can deliver. The FLIR Scout BTS biocular is a must-have if you want to experience nature in vivid detail 24/7, from two kilometers or more away.

Experience Wildlife at Night
The BTS-X Pro offers native 320 × 240 resolution, while the BTS-XR Pro offers 640 × 480 resolution via the video jack.
The ability to capture both photos and video is standard on all Scout Bi-Ocular models.
Raised rubber sleeves and captive low-pro le lens caps help protect your lens investment as well as provide excellent grip/sensitivity.

Specifications

Sensor & Optical
Resolution 320 × 240
Environmental & Approvals
Operating Temperature -4°F - 140°F (-20°C – 60°C)
Rating IP-67 (with lens attached only)
Storage Temperature -40°F - 167°F (-40°C - 75°C)
Power
Battery 4 AA Batteries; NiMH (included), Li-Ion, or Alkaline
Start Up Time 2 seconds
File Storage & Communication
External Video [via RCA jack] 320 × 240 NTSC or PAL
Still Image Storage Yes
Video Storage Yes
UI-UX
Polarity White Hot, Black Hot, InstAlert™
Viewfinder Video Output [9 Hz refesh rate] NTSC or PAL composite video
System Overview
E Zoom
Size [L x W x H] 11.0" × 6.5" × 2.63"
Physical
Weight [without lens] 2.20 lbs
Accessories
Included Accessories Hot Shoe Charging & Video Output Attachment, 4 Rechargeable AA NiMH Batteries, AC Power Adapter

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carro

Added to cart