FLIR X8500sc SLS
High-Speed HD LWIR SLS Camera
The FLIR X8500sc SLS is a highly sensitive, high definition LWIR camera designed for scientists, researchers, and engineers. The strained layer superlattice (SLS) detector offers HD resolution combined with shorter snapshot speeds, wider temperature bands, and better uniformity than current LWIR or MWIR alternatives. With advanced triggering and on-camera RAM/SSD recording, researchers can easily stop motion on high-speed events, whether they’re in the lab or on the test range.
Accessories
- FLIR X-Camera Filter Wheel Holders
- FLIR X-Camera Filter Wheel Removal Wrench (C1004.M202)
- FPO Bayonet Plug, 4-Tab FPO Bayonet (4142249)
- Extender Ring Set, 4 Rings 0.25", 0.50", 0.75", & 1.00", 4-Tab FPO Bayonet (4205079)
- FLIR Cooled Science X-Series + A-Series Camera Universal Lens Support (4210086)
- FLIR Cooled Science A-Series + X-Series Camera Power Connector (26399-000)
- 1x Microscope Protective Window - MWIR & LWIR (4206654-6)
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Added to cart