TG-Series

The lightweight, handheld FLIR TG-Series thermal imaging tools are designed to help you diagnose equipment problems and discover potential failure points. Once you spot the issue, you can ensure customer satisfaction by recording "before & after" thermal images that confirm problems were corrected.

Top application
  1. Building Diagnostics & Indoor Air Quality
  2. Residential Electrical Inspection
  3. Mechanical Inspection

Which Camera Should I Choose?

Flir TG165-X

Flir TG165-X

  • 80 × 60 thermal resolution
  • -25°C to 300°C (-13°F to 572°F)
  • Interpret images with MSX®, which enhances thermal images with crisp visual details
View Product

IR Resolution

80 × 60 pixels

Thermal Sensitivity/NETD

<70 mK

Accuracy

50°C to 100°C (122°F to 212°F), acc. ±1.5°C (±3°F); 0°C to 50°C (32°F to 122°F) and 100°C to 300°C (212°F to 572°F), acc. ±2.5°C (±5°F); -25°C to 0°C (-13°F to 32°F), acc. ±3°C (±7°F)"

Flir TG268

Flir TG268

  • 160 × 120 thermal resolution
  • -25°C to 400°C (-13°F to 752°F)
  • Interpret images with MSX®, which enhances thermal images with crisp visual details
View Product

IR Resolution

160 × 120
Super Resolution 320 × 240

Thermal Sensitivity/NETD

<70 mK

Accuracy

±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F) and 100°C to 400°C (213°F to 752°F)

±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F

Flir TG298

Flir TG298

  • 160 × 120 thermal resolution
  • -25°C to 1080°C (-13°F to 1976°F)
  • Interpret images with MSX®, which enhances thermal images with crisp visual details
View Product

IR Resolution

160 × 120
Super Resolution 320 × 240

Thermal Sensitivity/NETD

<70 mK

Accuracy

±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F ) and 100°C to 400°C (213°F to 752°F)

±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F) and >400°C (>752°F)

IR Resolution

80 × 60 pixels

IR Resolution

160 × 120
Super Resolution 320 × 240

IR Resolution

160 × 120
Super Resolution 320 × 240

Thermal Sensitivity/NETD

<70 mK

Thermal Sensitivity/NETD

<70 mK

Thermal Sensitivity/NETD

<70 mK

Accuracy

50°C to 100°C (122°F to 212°F), acc. ±1.5°C (±3°F); 0°C to 50°C (32°F to 122°F) and 100°C to 300°C (212°F to 572°F), acc. ±2.5°C (±5°F); -25°C to 0°C (-13°F to 32°F), acc. ±3°C (±7°F)"

Accuracy

±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F) and 100°C to 400°C (213°F to 752°F)

±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F

Accuracy

±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F ) and 100°C to 400°C (213°F to 752°F)

±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F) and >400°C (>752°F)

資料とサポート