Extech 380395

High Voltage Digital Insulation Tester (110V)

With the Extech 380395, measure insulation resistance up to 60 GΩ with test voltages of 500 V, 1000 V, 2500 V, and 5000 V. Its features include polarization index measurement (PI), dielectric absorption ratio measurement (DAR), AC/DC voltage measurement up to 600 V, peak and relative functions, and a 1 min to 15 min timer function for IR measurements. Comes with test leads, eight C batteries, 120 V AC adaptor, heavy duty carrying case, and a user manual.

Export Restrictions

カート

Added to cart

product image