Extech 380562

Extech 380562 High Resolution Precision Milliohm Meter (220 VAC)

Compact and precise, the Extech 380562 Milliohm Meter has 7 ranges and measures down to 0.01 mΩ using 4-wire Kelvin clip test leads. Measurements are displayed on the unit's large 20.3 mm (0.8 in), 1999-count LCD. It comes with a built-in comparator for Hi/Lo/Go resistance testing or selection. Complete with 4-wire cables with Kelvin clip connectors and power cord.

Export Restrictions

カート

Added to cart

product image