Extech 380947

True RMS AC/DC Mini Clamp Meter

The compact Extech 380947 is a 400 Amp True RMS mini clamp meter. This meter has a small diameter jaw designed to reach in small areas while providing 1mA resolution and very low-current sensitivity. This mini clamp meter is useful for current and frequency related troubleshooting in plant maintenance, electrical, HVAC, and telecom work, as well as home electrical, fleet maintenance, marine, and motorcycle repairs. Comes with battery and manual.

仕様

General
AC Current 4A, 40A, 100A, 400A
AC Current Basic Accuracy ±1.5%
AC Current Max Resolution 0.001A
DC Current 40A, 400A
DC Current Basic Accuracy ±1.0%
DC Current Max Resolution 0.01A
Frequency 10kHz
Frequency Basic Accuracy ±(0.5% of reading + 2 digits)
Frequency Max Resolution 0.01Hz
Jaw Size 0.9" (23mm), conductors up to 4/0 AWG
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 7 × 1.8 × 1.3" (178 × 45 × 32mm)
Display 4000-count segment LCD
Safety Category CAT III-300V
Warranty 2 years
Weight 8oz (225g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

カート

Added to cart

product image