Extech 382252

Earth Ground Resistance Tester Kit

The 382252 is an Earth Ground Resistance Tester Kit which includes all hardware necessary to measure earth ground in 3 ranges from 20 to 2000 Ohms. Also tests AC/DC Voltage, resistance and continuity. Featuring Automatic zero adjustment and three earth ground resistance ranges 20Ω/200Ω/2000Ω. Complete with test leads, 2 auxiliary earth bars, carrying case, protective rubber holster and six 1.5V AA batteries.

Large dual display with backlight with Test Hold function for easy operation
Automatic zero adjustment and three earth ground resistance ranges 20Ω/200Ω/2000Ω
Auto Power off, Overrange and low battery indication

仕様

General
AC Voltage 0 to 750V
AC Voltage Basic Accuracy 1V
Continuity 40Ω
DC Voltage 0 to 1000V
DC Voltage Basic Accuracy ±(0.8% of reading + 3 digits)
Earth Ground Resistance 20Ω/200Ω/2000Ω
Earth Ground Resistance Basic Accuracy ±(2% of reading + 2 digits)
Earth Ground Resistance Max Resolution 0.01Ω/0.1Ω/1Ω
Earth Voltage 0 to 200VAC (50 to 400Hz frequency)
Earth Voltage Basic Accuracy ±(3% of reading + 3 digits)
Earth Voltage Max Resolution 0.1V
Resistance 0 to 200kΩ
Test Current <2.5mA
Test Frequency 820Hz
Additional Details
Certifications CE
Dimensions 7.9 × 3.6 × 2" (200 × 92 × 50mm)
Power 6 × AA (1.5V) batteries
Safety Category CAT III-1000V
Warranty 2 years
Weight 1.5lbs (700g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

カート

Added to cart

product image