Extech EX310

9 Function Mini MultiMeter + Non-Contact Voltage Detector

The Extech EX310 is a compact manual ranging multi meter which features an extra-large 2000 count display and built-in non-contact AC voltage detector (NCV). AC/DC Voltage & Current, Resistance, Diode/Continuity measurements. Includes a battery test function (1.5 Volt and 9 Volt). The rubber holster protects the meter. UL listed Cat III – 600 Volt safety rating. Includes test leads, 9 Volt battery, and tilt stand.

仕様

General
AC Current 0.1mA to 10A
AC Voltage 0.1V to 600V
Continuity Yes
DC Current 0.1mA to 10A
DC Voltage 0.1mV to 600V
Diode Test Yes
Non-Contact Voltage (NCV) Detector 100 to 600VAC
Resistance 0.1Ω to 2000kΩ
UVA 0 to 1.999mW/cm², 2 to 20.00mW/cm²
UVA Basic Accuracy ±4% full scale
UVA Max Resolution 0.001mW/cm²
Additional Details
Certifications CE
Dimensions 5.5 × 2.3 × 1" (141 × 58 × 25mm)
Display 2000-count segment LCD
Power 3 × AAA (1.5V) batteries
Safety Category CATII-1000V,CATIII-600V
Warranty 2 years
Weight 5.6oz (160g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

カート

Added to cart

product image