Extech EX411A

8 Function True RMS Professional MultiMeter

The Extech EX411A offers multiple functions so you can carry one meter into the field instead of several. The manual-ranging EX411A measures AC/DC voltage and current, resistance, diode, and continuity, all with ±0.5% basic accuracy. The unit has low current capability, measuring down to 0.1 µA, and features input fuse protection and mis-connection warnings. A Type K thermometer is built in for surface or air temperature measurements. Comes with CAT III test leads, stand, hanging strap, holster with built-in test lead storage, Type K bead wire temperature probe, and one 9 V battery.

仕様

General
AC Current 0.1mA to 10A
AC Voltage 1mV to 600V
Continuity Yes
DC Current 0.1ΩA to 10A
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±0.5%
Diode Test Yes
Resistance 0.1Ω to 20MΩ
Temperature (Type K) Max Resolution -4 to 1382 °F (-20 to 750 °C)
True RMS Yes
Additional Details
Certifications CE
Dimensions 7.4 × 3.2 × 2" (187 × 81 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 0.75lbs (342g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

カート

Added to cart

product image