Extech HD350

Pitot Tube Anemometer + Differential Manometer

The HD350 is a Pitot tube anemometer and differential manometer. Measures Differential pressure in 5 selectable units of measure and includes a Pitot tube and 2 connection hoses for measuring Air Velocity/Air Flow. Additional features include data hold, auto power off, zero function, plus manually record/recall up to 99 readings. Built-in USB port. Complete with software and USB cable, 9V battery, pitot tube with two 33.5 in. (85 cm) connection hoses and hard carrying case.

Export Restrictions

カート

Added to cart

product image