Flir Latitude 9.3

Network UVMS

A part of the Flir United VMS 9.3 family, Latitude is the preferred enterprise-level IP surveillance system providing forensic-quality imaging and user-friendly operations.

Featuring the latest technology, Flir Latitude is a powerful and versatile network VMS featuring enhanced cyber security, edge device integration, and global administration. The scalable architecture efficiently supports systems of any size and can be implemented throughout an enterprise spanning multiple sites, cities, and continents. United VMS enables security managers to access system status, alarms, and video from anywhere at any time using dedicated workstations or the UVMS Web Client for fixed or mobile devices.

Optimize Your VMS with a Complete Solution
Open-platform architecture supports a virtually unlimited number of cameras and edge devices; ONVIF Profile S- and Profile M-compliant.
Complete solution simplifies video operations and integrates third-party technologies to meet the needs of sophisticated systems.
Powerful feature set with easy-to-use controls for efficient operation, optimized video scene tracking capability, and advanced forensic functionality.

仕様

Compliance & Certifications
ONVIF Compliance Profile S, Profile M, Profile G
General
Advanced Access Control Integrations Yes
Basic Access Control Integrations Yes
CaseBuilder/TruWitness Yes
Distributed SW Architecture Yes
Form Factor Flexible | USS ENT/SMB/Edge
Global Client Control Center, Web Client
ioi Analytic IP Binding Yes
Max. User Access Unlimited
Multi-site System Yes
Number of Channels Unlimited
Redundant and Fault Tolerant Yes
Supports All-in-One Yes
SW Field Upgrade [with valid SSA] Yes
Thermal Integration Yes
Third Party Camera Support Yes
Video & Recording
Storage Unlimited

資料とサポート

Export Restrictions

カート

Added to cart

product image