Extech MA120

200A AC/DC Mini Clamp Meter+Voltage Detector

The MA120 is a 200 Amp AC/DC mini clamp meter with built-in AC voltage detector and built in LED flashlight. The meter measures Frequency up to 1 kHz with 0.01Hz resolution, auto ranges with auto power off and data hold functions. Complete with a year warranty, 2 AAA batteries and soft case.

仕様

General
AC Current 200A
AC Current Basic Accuracy ±3.0%
AC Current Max Resolution 100mA
DC Current 200A
DC Current Basic Accuracy ±3%
DC Current Max Resolution 0.1A
Frequency 1kHz
Frequency Max Resolution 0.01Hz
Jaw Size 0.7" (18mm), conductors up to 300MCM
Non-Contact Voltage (NCV) Detector 120/240VAC
Additional Details
Certifications CE
Dimensions 6.5 × 2.6 × 1.3" (164 × 65 × 32mm)
Display 2000-count segment LCD with backlighting
Power 2 × AAA (1.5V) batteries
Safety Category CATII - 600V, CATII - 300V
Warranty 2 years
Weight 6.2oz (176g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

カート

Added to cart

product image