6" pins, 1 pair (MR-PINS6)

FLIR’s new insulated pins are smaller in diameter – requiring minimal force to drive the pins into a surface – resulting in less impact to the material. The sandblasted, hardened-steel pins with single-piece design prevent bending and create an improved bonding surface for the abrasion-resistant insulation. The insulation extends all the way to the connection to the probe, so even if you drive the pins all the way into the wall cavity, the drywall will not affect the measurement.

カート

Added to cart

product image