Impact Pin Moisture Probe (MR05)

The FLIR MR05 upgrades your FLIR moisture meter to help you easily test for moisture in challenging spots—on rough or uneven surfaces, in corners, in hard woods or high-density materials, and even, with ease, in areas without a dry reference. Made with extra-durable pins and a metallic impact plate that can withstand hammering to drive pins into the hardest materials, the FLIR MR05 lets you tackle the toughest moisture-measurement challenges all day long. Key features include six additional sets of thick and thin pins, an external pin accessory for the FLIR moisture meter mount for extended reach, a 1/4"–20 integrated wrench on the cap to replace pins, a durable BNC connector, a 2 m coiled cord, and a 2 year warranty.

カート

Added to cart

product image