Port Adapter

Port adapter for 80 degree lens

This port adapter allows you to use your FLIR thermal camera to quickly inspect through existing ports in high-voltage electrical cabinets, minimizing arc flash risk. The port adapter is designed for use with the FLIR 80-degree lens (T300805).

*Port adapter limits HFOV to 54°

Export Restrictions

カート

Added to cart

product image