Discontinued

Quasar Hemispheric Mini-Dome

Immersive 360° surveillance camera

The FLIR Quasar Hemispheric Mini-Dome camera provides an immersive, 360° real-time and forensic experience using the FLIR United VMS ControlCenter. With an indoor/outdoor vandal-resistant housing—coupled with two-way audio, IR-illumination and I/O interface—the Quasar Hemispheric camera is fully featured to address a wide range of applications. Available in 6MP and 12MP models, the camera supports user-customized views through digital presets without affecting the recording of the complete 360° view, creating full coverage, panoramic video surveillance.

Immersive, 360° real time surveillance
When used with FLIR United VMS, the panoramic footage from the Quasar Hemispheric Mini-Dome can be viewed normally using digital presets.
The FLIR Quasar Hemispheric mini-dome offers versatile mounting options to suit any scene.
The camera features a durable housing that resists tampering, making the Quasar Hemisphere Mini-Dome ideal for high risk situations.

Accessories

  1. CX-ARMX-G4-F

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

カート

Added to cart